Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
Vesta
Description
NWT - Pneumatic cylinders standard VDMA - ISO 15552
Bill of material
NWT 050/0025
Bore
50
mm
Type
Stroke
25
50
80
100
125
160
200
250
300
350
400
450
500
mm
Stroke
-
mm
Rod position
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
mm
Rod position
0
mm
Seals
-
VS - Viton rod seal (-5°C / +150°C)
VV - Viton all seal (-5°C / +150°C)
Piston rod’s material
-
KS - Chromium plated steel piston-rod
SS - Stainless Steel X5 Cr Ni 18-10 piston-rod
KSS - Chromium plated Stainless Steel
Low Friction
-
LFC - Low friction cushioned
LF - Low friction non-cushioned
Piston rod extension
mm
Piston rod thread extension
0.0
mm
Screws and nuts in stainless steel
-
NBX - Assembling screws and nuts
Low temperature version
-
LT - Low temperature version (-30°C / +80°C)
Accessories
-
SCVK - Bracket for assembling cylinder-valve
XP - Foot mounting
XFL - Flange mounting
XCF - Front and rear clevis (female) mounting
XCFA - Front and rear clevis (female) mounting
XCM - Clevis (male) mounting
NWCIR - NWT adjustable trunnion mounting
SU-CI - Trunnion bearing
XCBF - Floating front hinge mounting
XAS - Rear hinge horizontal mounting
XASV - Rear hinge horizontal mounting
XANL - Rear hinge vertical mounting “L” series
XANN - Rear hinge vertical mounting “N” series
XAS-SN - Rear hinge mounting with narrow rod eye
XCM-SN-AC - Clevis (male) with rod eye
XCM-SN-AL - Clevis (male) with rod eye
SNS - Rod eye mounting
SAS - Floating joint type “S”
FS - Clevis (rod) mounting
SAF - Floating joint type “F”
USC - Clevis pin
DM - Rod nut
Catalogue info
PDF
A
143
mm
A1
- mm
B
106
mm
C
37
mm
D
40
mm
E
20
mm
E2
- mm
ØF
M16x1.5
G
32
mm
H
9.0
mm
H1
- mm
I
28.0
mm
L
4
M
64
mm
N
46.5
mm
ØO
M8
ØP
G1/4
BG
16
mm
CH
17
mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices